Capri Industrial Amplifiers, Reducers & Adaptors

Amplifiers, reducers and adaptors are designed to provide an adaptation of the thread of a cable gland to the hole, tapped or not, of the enclosure that will host it. 

Provided with ISO and Pg threads, we offer 2 ranges of adaptors: made of plastic (polyamide 6-6)  or metal (nickel plated brass or stainless steel). 

Protection category

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Designed to complement

productfamily.specification

Select below the type of accessory you are looking for to view product codes

 

Metallic accessories Pg threads

  • Material: nickel-plated brass / stainless steel 316L (stainless steel 316L: replace the last digit by '9')
  • Pg electrical threadforms - guide: UTE C 68-311  DIN 40430
  • Adaptors, stopping plugs and reducers: IP66, IP68 with composite or neoprene washer

Amplifier

 

 

 

Tableau Amplifier Métal Pg.jpg

Reducer

 

 

 

Tableau Reducer Métal Pg.jpg

Adaptor

 

 

 

Tableau Adaptor Métal Pg.jpg
 

Metallic accessories ISO threads

  • Material: nickel-plated brass / stainless steel 316L (stainless steel 316L: replace the last digit by '9')
  • ISO threadforms to EN 60423
  • Adaptors, stopping plugs and reducers: IP66, IP68 with composite or neoprene washer

Amplifier

 

Tableau Amplifier Métal ISO.jpg

Reducer

Tableau Reducer Métal ISO.jpg
 

Polyamide accessories Pg threads

  • Material: polyamide 6/6, colour grey
  • Pg electrical threadforms - guide: UTE C 68-311 - DIN 40430
  • Adaptors, stopping plugs and reducers: IP66, IP68 with composite or neoprene washer

Reducer

 

 

Tableau Reducer Plastic Pg.jpg

Amplifier

 

 

Tableau Amplifier Plastic Pg.jpg
 

Polyamide accessories ISO threads

  • Material: npolyamide 6/6, colour grey
  • ISO threadforms to EN 60423
  • Adaptors, stopping plugs and reducers: IP66, IP68 with composite or neoprene washer

Reducer

 

 

Tableau Reducer Plastic ISO.jpg

Amplifier

 

 

Tableau Amplifier Plastic ISO.jpg
productfamily.downloadlink
X
Download Close