Capri Industrial Plastic & Metallic Stopping Plugs

A wide selection of hexagon & dome head plugs for use in non approved applications for filling holes held in reverse for future additional cable glands, in metallic and plastic options covering ISO and PG industrial thread forms.

Protection category

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.

Designed to complement

productfamily.specification

Select below the type of accessory you are looking for to view product codes

 

Metallic accessories Pg threads

  • Materials: nickel-plated brass / stainless steel 316L (stainless steel 316L: replace the last digit by '9')
  • Pg electrical threadforms: UTE C 68-311 ; DIN 40430
  • Adaptors, stopping plugs and reducers: IP66, IP68 with composite or neoprene washer

Hex head stopping plug

 

 

 

Dome head stopping plug

 

 

 

 

Metallic accessories ISO threads

  • Materials: nickel-plated brass / stainless steel 316L (stainless steel 316L: replace the last digit by '9')
  • ISO threadforms according to EN 60423
  • Adaptors, stopping plugs and reducers: IP66, IP68 with composite or neoprene washer

Hex head stopping plug

 

 

Dome head stopping plug

 

 

 

Polyamide accessories Pg threads

  • Material: polyamide 6/6, colour grey
  • Pg electrical threadforms: UTE C 68-311 ; DIN 40430
  • Adaptors, stopping plugs and reducers: IP66, IP68 with composite or neoprene washer

Hex head stopping plug

 

 

 

Polyamide accessories ISO threads

  • Material: polyamide 6/6, colour grey
  • ISO threadforms according to EN 60423
  • Adaptors, stopping plugs and reducers: IP66, IP68 with composite or neoprene washer

Hex head stopping plug

 

 

 

productfamily.downloadlink
X
Download Close