CAPRIPLAST metallic PVC coated flexible conduits

CAPRIPLAST and CAPRIPLAST GS are two ranges of metallic flexible conduits that feature a PVC sleeve.

Both fully meet the needs for cable protection in industrial environments with the CAPRIPLAST GS also offering electromagnetic (EMC) protection for cables that could cause turbulent effects on motors, controllers and welding machines.

Used with suitable connectors including the JUDODIX, they provide a full and reliable conduit solution.

Semi-rigid, non-deformable solution to protect cables

Using helically wound steel coated with grey PVC, the CAPRIPLAST and CAPRIPLAST GS ranges offer versatile and adaptable solutions to protect cables from harsh environments and possible damages like crushing or pullout.
manufacturing injection molding getty 510162486 wide

Cable types

Protection category

Options in the metallic PVC coated flexible conduit range

CAPRIPLAST metallic conduit

CAPRIPLAST

CAPRIPLAST is a metallic conduit with a PVC cover available in galvanised or stainless steel and suited to use together with Eaton's JUDODIX connectors.

Operating temperature
-5°C to +60°C

Compression strength
1 250 N

Ingress protection
IP66

CAPRIPLAST GS galvanized steel metallic conduit with PVC

CAPRIPLAST GS

CAPRIPLAST GS is a galvanised steel metallic conduit with a PVC sleeve and a braided steel cover to achieve EMC protection. It is designed to work with Eaton's CAPRIPLAST GS connectors.

Operating temperature
-5°C to +60°C

Compression strength
1 D ≤ 25% at 350 NN

Ingress protection
IP54

Discover Eaton's full range of flexible metallic conduit

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
productfamily.specification

CAPRIPLAST ordering information

Galvanized steel & PVC

  Conduit diameter      
Size External Internal Bending radius Cond. (m) Catalogue number
6 9.0 5.9 30.0 50 CAP320600
7 12.5 9.5 30.0 50 CAP320700
9 15.2 11.5 32.0 50 CAP320900
11 18.8 14.4 40.0 50 CAP321100
13 20.4 16.0 45.0 50 CAP321300
16 22.3 17.6 50.0 50 CAP321600
21 28.2 23.3 60.0 25 CAP322100
29 37.0 31.0 70.0 25 CAP322900
36 47.0 40.0 85.0 15 CAP323600
48 60.0 51.4 115.0 15 CAP324800
3 85.5 76.5 325.0 10 CAP325300
4 112.5 102.0 425.0 10 CAP325400

Stainless steel 304L & PVC

  Conduit diameter      
Size External Internal Bending radius Cond. (m) Catalogue number
9 15.2 11.5 32.0 50 CAP320909
11 18.8 14.4 40.0 50 CAP321109
13 20.4 16.0 45.0 50 CAP321309
16 22.3 17.6 50.0 50 CAP321609
21 28.2 23.3 60.0 25 CAP322109
29 37.0 31.0 70.0 25 CAP322909
36 47.0 40.0 85.0 15 CAP323609
48 60.0 51.4 115.0 15 CAP324809

CAPRIPLAST GS ordering information

Galvanized steel strip & braid, PVC cover

  Conduit diameter    
Size External Internal Bending radius Catalogue number
12 15.2 10.2 30.0 CAP321206
16 18.2 13.0 40.0 CAP321606
20 22.7 16.9 45.0 CAP322006
25 27.2 21.1 55.0 CAP322506
32 35.2 28.1 70.0 CAP323206
40 45.7 37.6 80.0 CAP324006
50 57.7 48.4 90.0 CAP325006

Looking for a plastic flexible conduit? View Eaton's CAPRILOK range

productfamily.downloadlink
X
Download Close