Our range of metallic industrial cable glands NEWCAP allows the connection of non-armoured cables or steel wire braided (SWB) armoured cables, which makes it perfectly suitable for EMC purposes. It is provided with ISO or Pg threads.
Discover our 2 versions of NEWCAP cable glands and their features: NEWCAP MS and NEWCAP CT.
The NEWCAP MS range offers the extra feature of enabling multicable or flat cable securing.