CAPRILOK accessories for conduit

The CAPRILOK accessories offer a wide range of possibilities from couplers, reducers, dividers, clips to stopping plugs in order to provide the most comprehensive solutions for all types of conventional to severe industrial applications.

Material
Polyamide 6.6
Continuous operating temperature
-50 °C to +135 °C
Colour
Black RAL 9005

Cable types

Protection category

Hassle free installation and ongoing reliability

Designed to work together with Eaton's range of CAPRILOK plastic conduit

Eaton's CAPRILOK plastic conduits range includes two versions: the Standard that encompasses flexibility and strength for industrial, harsh mechanical, rail environments and more and the rugged option that offers additional crush resistance and specialised options including for robotic processes.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
productfamily.specification

CAPRILOK accessories ordering information

 Conduit clip

Size Fixing Diameter Catalogue Number
7 M5 CAP680777
9 M5 CAP680977
11 M5 CAP681177
16 M6 CAP681677
21 M6 CAP682177
29 M6 CAP682977
36 M6 CAP683677
48 M6 CAP684877

 Coupler fitting

Size Conduit External Ø Catalogue Number
9 13.0 CAP750967
11 15.8 CAP751167
16 21.2 CAP751667
21 28.0 CAP752067
29 34.5 CAP752967
36 42.5 CAP753667
48 54.5 CAP754867

 Embase elbow 90fitting

90 Degree elbow fitting for CAPRILOK conduit 2D drawing
          Fixing Centre Distances  
Size Conduit External Ø Width C Length D Height F A B Ø E x 4 Catalogue Number
80 80.0  96.0 110.0 137.0 60.0 80.0 7.5 CAP688057
106 106.0   127.0 144.0 167.0 74.0 108.0 7.0 CAP689957

 Embase straight fitting

Embase straight fitting for CAPRILOK conduit 2D drawing
          Fixing Centre Distances  
Size Conduit External Ø Width C Length D Height F A B Ø E x 4 Catalogue Number
80 80.0 96.0 52.0 106.0 60.0 80.0 7.0 CAP688007
106 106.0 126.0 52.0 132.0 74.0 108.0 7.0 CAP689907

 Conduit end cap

Conduit end cap for CAPRILOK conduit
Conduit Ø A B D Catalogue Number
16 16.0 10.5 19.0 CAP686117
21 21.0 15.0 19.0 CAP686167
28 28.0 20.3 22.0 CAP686217
34 34.0 25.8 23.0 CAP686297
42 42.0 32.0 24.0 CAP686367
54 54.0 43.7 25.0 CAP686487

 Rubber end cap

Rubber end cap for CAPRILOK conduit drawing
Conduit Ø A B C D1 D2 D3 D4 D5 D6 Catalog Number
13 20.5 16.0 27.0 3.0 7.0 - - - - CAP311207
16 22.7 17.5 33.6 3.0 7.0 11.0 - - - CAP311607
21 28.4 18.8 38.3 3.0 7.0 11.0 15.0 - - CAP312107
28 36.2 19.8 40.8 3.0 9.0 15.0 21.0 - - CAP312807
34 42.5 21.0 42.3 3.0 10.0 17.0 25.0 - - CAP313407
42 51.3 21.0 47.0 5.0 12.0 19.0 26.0 34.0 - CAP314207
54 63.1 21.0 51.9 5.0 12.0 19.0 27.0 35.0 46.0 CAP315407

 Plugs & reducers

Plugs for T & Y

Plugs for T & Y CAPRILOK conduit 2D drawing
Conduit Size A Length B Head Thickness C A/F Catalogue Number
16 20.5 5.0 24.5 CAP681600
21 22.5 5.0 30.0 CAP682100
28 28.5 5.0 38.0 CAP682800
34 29.8 5.0 43.2 CAP683400

Reducers for T & Y

Size Conduit Size A Conduit Size B Length C Length D Bore E Catalogue Number
11/9 11 9 17.0 26.2 11.7 CAP681613
16/11 16 11 22.5 28.5 14.5 CAP682116
16/9 16 9 22.5 26.2 11.7 CAP682113
21/16 21 16 28.5 30.0 17.5 CAP682821
21/11 21 11 28.5 28.5 14.5 CAP682816
21/9 21 9 28.5 26.2 11.7 CAP682813
29/21 29 21 29.8 35.0 25.7 CAP683428
36/29 36 29 29.8 37.0 31.5 CAP684234

 T-pieces fittings

T-piece fittings for CAPRIROK conduit 2D drawing
Conduit Size Width A Height B Fixing Pitch C Fixing Ø D Bore E Catalogue Number
9-9-9 75.0 49.0 23.0 - 11.0  CAP750907*
11-11-11 96.0 62.0 33.0 6.2 14.0  CAP751107
16-16-16 99.0 63.0 34.0 6.2 19.0  CAP751607
21-21-21 125.0 87.0 45.0 6.0 25.0  CAP752107
29-29-29 130.0 91.0 48.0 7.2 33.0  CAP752907

*Model without central hatch

 Y reducing divider

Y Reducer for CAPRILOK conduit 2D drawing
Conduit Size Width A Height B Fixing Pitch C Fixing Ø D Bore E Fixing Height F Catalog Number
11-9-9 49.0 77.0 24.0 4.0 33.0 29.0 CAP160999
16-11-11 59.0 89.0 32.0 5.0 33.0 32.0 CAP211111
21-16-16 67.0 93.0 49.0 6.0 40.0 45.0 CAP281616
29-21-21 90.0 116.0 48.0 6.5 43.0 51.0 CAP342828
productfamily.downloadlink
X
Download Close