CAPRILOK Compakt conduit fittings
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CAPRILOK Compakt conduit fittings

The CAPRILOK Compakt fittings are a range of conduit connectors for Eaton's CAPRILOK plastic conduit.

Compact and robust, the range provides a reliable solution for industrial applications conventional or heavy. Achieved through its blue enhanced seal connection, it can achieve between IP66 and IP69 protection.

Material
Polyamide 6.6 - Black
Benefits
UV resistant
Continuous operating temperature
-50 °C to +135 °C

Compact and efficient, ideal for conventional and heavy industrial applications

Its compact and robust design combined with the CAPRILOK conduit range makes the CAPRILOK Compakt fittings range a perfectly sealed IP66/67/68/69 solution for all industrial applications from conventional to heavy.

  • Self-extinguishing
  • Internal thermoplastic sealing ring
  • E-229161 - Connection by ISO metric thread according to NF EN 60423 
  • E-229161 - Connection by electrical Pg thread according to UTE C 68311 and DIN 40430
  • IP66 + IP67 + IP68 + IP69
465292608

Cable types

Protection category

Two options in the CAPRILOK Compakt fittings range

CAPRILOK Compakt straight conduit fitting

Straight Compakt fitting

CAPRILOK Compakt elbow fitting for conduit

Elbow 90° Compakt fitting

Discover Eaton's full range of CAPRILOK fittings

Eaton’s CAPRILOK fittings range includes three options: Standard, Compakt & Premium. The Standard provides IP66 cost-effective connectors and baseplates for industrial applications, the Compakt provides enhanced sealing from IP66 to IP69 and the Premium includes enhanced connection with a nickel-plated brass threaded base and a wide range of accessories.

Capri - over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.