The CAPRILOK Compakt fittings are a range of conduit connectors for Eaton's CAPRILOK plastic conduit.
Compact and robust, the range provides a reliable solution for industrial applications conventional or heavy. Achieved through its blue enhanced seal connection, it can achieve between IP66 and IP69 protection.
Its compact and robust design combined with the CAPRILOK conduit range makes the CAPRILOK Compakt fittings range a perfectly sealed IP66/67/68/69 solution for all industrial applications from conventional to heavy.
Size | Conduit External Ø | Fitting Thread (ISO) | Thread length B | Bore E | Max Ø D | Height H | A/F | Catalog Number |
9 | 13.0 | M16 | 11.0 | 11.0 | 24.0 | 26.0 | 22.0 | CAP691717 |
11 | 15.8 | M16 | 11.0 | 11.0 | 29.0 | 30.0 | 28.0 | CAP691817 |
11 | 15.8 | M20 | 14.0 | 14.5 | 29.0 | 30.0 | 28.0 | CAP691917 |
16 | 21.2 | M20 | 14.0 | 14.5 | 32.0 | 30.0 | 30.0 | CAP692017 |
21 | 28.5 | M25 | 15.0 | 19.5 | 44.0 | 35.0 | 42.0 | CAP692517 |
29 | 34.5 | M32 | 16.0 | 26.5 | 51.0 | 37.0 | 49.0 | CAP693217 |
36 | 42.5 | M40 | 16.0 | 32.5 | 63.0 | 45.0 | 60.0 | CAP694017 |
48 | 54.5 | M50 | 16.0 | 42.0 | 76.0 | 49.0 | 73.0 | CAP695017 |
Size | Conduit External Ø | Fitting Thread (Pg) | Thread length B | Bore E | Max Ø D | Height H | A/F | Catalog Number |
9 | 13.0 | Pg9 | 11.0 | 11.5 | 24.0 | 26.0 | 23.0 | CAP690907 |
11 | 15.8 | Pg11 | 10.0 | 14.5 | 29.0 | 30.0 | 28.0 | CAP691107 |
16 | 21.2 | Pg16 | 11.0 | 18.0 | 32.0 | 30.0 | 30.0 | CAP691607 |
21 | 28.5 | Pg21 | 12.0 | 22.5 | 44.0 | 34.0 | 42.0 | CAP692107 |
29 | 34.5 | Pg29 | 12.0 | 30.0 | 51.0 | 37.0 | 49.0 | CAP692907 |
36 | 42.5 | Pg36 | 12.0 | 40.0 | 63.0 | 44.0 | 60.0 | CAP693607 |
42 | 54.5 | Pg48 | 12.0 | 52.0 | 76.0 | 49.0 | 73.0 | CAP694807 |
Size | Conduit External Ø | Fitting Thread (ISO) | Thread length B | Bore E | Max Ø D | Height H | Ø F | Catalog Number |
9 | 13.0 | M16 | 11.0 | 10.5 | 24.0 | 35.0 | 22.0 | CAP691727 |
11 | 15.8 | M16 | 11.0 | 10.5 | 29.0 | 28.0 | 22.0 | CAP691827 |
11 | 15.8 | M20 | 13.0 | 14.0 | 29.0 | 38.0 | 27.0 | CAP691927 |
16 | 21.2 | M20 | 13.0 | 14.0 | 32.0 | 40.0 | 27.0 | CAP692027 |
21 | 28.5 | M25 | 15.0 | 19.0 | 44.0 | 51.0 | 32.0 | CAP692527 |
29 | 34.5 | M32 | 16.0 | 24.5 | 51.0 | 59.0 | 40.0 | CAP693227 |
36 | 42.5 | M40 | 16.0 | 32.5 | 63.0 | 82.0 | 50.0 | CAP694027 |
48 | 54.5 | M50 | 16.0 | 39.0 | 76.0 | 88.0 | 60.0 | CAP695027 |
Size | Conduit External Ø | Fitting Thread (Pg) | Thread length B | Bore E | Max Ø D | Height H | Ø F | Catalog Number |
9 | 13.0 | Pg9 | 10.0 | 10.5 | 24.0 | 36.0 | 22.0 | CAP690987 |
11 | 15.8 | Pg11 | 10.0 | 10.5 | 29.0 | 39.0 | 24.0 | CAP691187 |
16 | 21.2 | Pg16 | 11.0 | 14.0 | 32.0 | 42.0 | 26.0 | CAP691687 |
21 | 28.5 | Pg21 | 12.0 | 19.0 | 44.0 | 54.0 | 35.0 | CAP692187 |
29 | 34.5 | Pg29 | 12.0 | 24.5 | 51.0 | 63.0 | 44.0 | CAP692987 |
36 | 42.5 | Pg36 | 12.0 | 39.0 | 63.0 | 87.0 | 57.0 | CAP693687 |
48 | 54.5 | Pg48 | 15.0 | 49.5 | 76.0 | 89.0 | 70.0 | CAP694887 |