CAPRILOK rugged plastic conduit

The CAPRILOK range offers multiple versions of spiral plastic conduits for various applications, including solutions for dynamic uses, Reinforced for enhanced resistance and specialist Robotic options.

Combined with the CAPRILOK fittings in various styles, it offers a comprehensive and adaptable solution.

Benefits
UV resistant
Material
Halogen-free Polyamide 6 or 12 (for Robotic)
Special features
Self-extinguishing Antimagnetic

Combining flexibility, extra-strength & modularity for simple installation & ultimate protection

Made of polyamide 6 or 12, CAPRILOK rugged plastic conduits range offers flexible of cable routing (even in moving applications), cable protection from crushing risks up to 600N and a modular design for straightforward size adjustments.

From industrial to harsh, robotics to railway applications, CAPRILOK rugged conduit has you covered

From standard industrial to harsh mechanical environments as well as for robotics or railway applications, the CAPRILOK rugged plastic conduit range provides a simple and efficient solution to protect and manage the most vulnerable cables.

Cable types

Protection category

Reinforced type

eaton-caprilok-plastic-conduit.jpg
  • Application: harsh mechanical
  • Polyamide 6 (UL 94 V2)
  • Static operating temperature: -40 °C to +120 °C
  • Dynamic operating temperature: -20 °C to +100 °C
  • Strength compression : 600 N / 50 mm
  • Ingress protection: IP66 / IP68

Robotic type

eaton-caprilok-plastic-conduit.jpg
  • Applications: robotic and dynamic
  • Polyamide 12
  • Static operating temperature: -50 °C to +100 °C
  • Dynamic operating temperature: -20 °C to +85 °C
  • Strength compression : 225 N / 50 mm
  • Ingress protection: IP66 / IP68

I2F2 type

eaton-caprilok-plastic-conduit.jpg
  • Applications: robotic and railways
  • Polyamide 6 (UL 94 V0)
  • Static operating temperature: -40 °C to +120 °C
  • Dynamic operating temperature: -20 °C to +100 °C
  • Strength compression : 375 N / 50 mm
  • Ingress protection: IP66 / IP68

Discover Eaton's full range of plastic conduit

Eaton's range of plastic conduits includes the entry-level, cost-effective CAPRISOUPLE for conventional industrial applications and two versions of the CAPRILOK: the Standard that encompasses flexibility and strength for industrial, harsh mechanical, rail environments and more and the rugged option that offers additional crush resistance and specialised options including for robotic processes.

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
productfamily.specification

CAPRILOK rugged plastic conduits - ordering information

Reinforced type

  Conduit diameter      
Size External Internal Bending radius Cond. (m) Catalogue number
9   13.0   9.0 35.0 50 CAP670997
11   15.8 11.3 45.0 50 CAP671197
16   21.2 14.5 60.0 50 CAP671697
21   28.5 21.3 70.0 50 CAP672197
29   34.5 26.8 75.0 50 CAP672997
36   42.5 34.6 90.0 25 CAP673697
48   54.5 46.0 95.0 25 CAP674897

Robotic type

  Conduit diameter      
Size External Internal Bending radius Cond. (m) Catalogue number
7   10.0   6.2 15.0 50 CAP670786
9   13.0   9.9 25.0 50 CAP670986
11   15.8 11.7 30.0 50 CAP671186
16   21.2 16.6 35.0 50 CAP671686
21   28.5 21.7 45.0 50 CAP672186
29   34.5 27.7 55.0 25 CAP672986
36   42.5 35.5 60.0 25 CAP673686
48   54.5 46.6 70.0 25 CAP674886

I2F2 type

  Conduit diameter      
Size External Internal Bending radius Cond. (m) Catalogue number
9   13.0   9.4 25.0 50 CAP670937
11   15.8 11.7 35.0 50 CAP671137
16   21.2 16.6 45.0 50 CAP671637
21   28.5 21.7 50.0 50 CAP672137
29   34.5 27.7 60.0 50 CAP672937
36   42.5 35.1 65.0 25 CAP673637
48   54.5 46.6 75.0 25 CAP674837

Looking for fittings or accessories?

productfamily.downloadlink
X
Download Close