CAPRIROK liquid tight conduit

CAPRIROK is a range of metallic conduit with a black PVC cover for enhanced protection. 

Available in galvanized steel, the CAPRIROK range fully meets the specific needs for cable protection in harsh industrial environments. Used together with our CAPRIROK fittings, it provides a full and reliable conduit solution.

Compression strength
2 000 N
Operating temperature range
-20°C to +105°C
Tensile strength
1 300 N

Semi-rigid, non-deformable solution to protect cables

Using helically wound galvanised steel covered with a black PVC smooth coating, CAPRIROK offers a versatile and adaptable solution to protect the cables from harsh, oily environments and damages from crushing or pullout.

  • Metallic conduit with a black enhanced PVC cover 
  • Available in galvanised steel
  • IP67
  • UV resistant
  • To use together with Eaton CAPRIROK connectors
manufacturing injection molding getty 510162486

Cable types

Protection category

CAPRIROK liquid tight conduit fitting ISO/Pg

Designed to work with Eaton's CAPRIROK fittings range

CAPRIROK fittings offer full protection in industrial environments, machine tools or outdoor installations where liquid-tight and resistance to oils are required.

Discover Eaton's full range of metallic flexible conduit

Capri - Over 60 years expertise and knowledge

For over 60 years, Capri has been known as a world-class solution in electrical termination for industrial and hazardous applications. Today, alongside Redapt and Raxton it continues to be at the forefront of innovation in the market.
productfamily.specification

CAPRIROK liquid tight metallic conduit ordering information

  Conduit diameter      
Size External Internal Bending radius Cond. (m) Catalog number
10 11.8 7.0 35.0 25 CAP321010
12 14.2 10.0 40.0 25 CAP321210
16 17.8 12.6 50.0 25 CAP321610
20 21.1 16.0 65.0 25 CAP322010
25 26.4 21.0 100.0 25 CAP322510
32 33.1 26.5 135.0 25 CAP323210
40 41.8 35.4 175.0 25 CAP324010
50 47.9 40.4 230.0 25 CAP325010
63 59.7 51.6 280.0 25 CAP326310

Looking for plastic flexible conduit? View Eaton's CAPRILOK range

productfamily.downloadlink
X
Download Close