Redapt Unions

Redapt's range of Unions provides a method of matching electrical thread forms on hazardous area approved equipment whilst ensuring the integrity and Ex approval of the installation is maintained.

Manufactured as a three-piece assembly to facilitate easy in-line installation, Redapt's Unions provide a running joining whilst eliminating exposed threads and are particularly suitable for use where a coupler would impractical.

Designed for hazardous area applications and the range is certified to protection concepts Ex d "Flameproof" and Ex e "Increased Safety"  for use in Zone 1 and Zone 2 applications. Also certified Ex tb “dust tight” for use in Zone 21 & 22 applications. 

Ingress protection
IP66/IP68
Certification
Exd I and IIC & Exe I and IIC
Operating Temperature
-60°C to +200°C

Protection category

Options in the unions range

View the rest of the Redapt range

Redapt - One of the world's leading manufacturers of Ex approved products

Since 1979, Redapt has been known for its specialism in Ex and is named after its core product range REducers and aDAPTors. Today, alongside Capri and Raxton it continues to be at the forefront of innovation in the market.
productfamily.specification

Ordering information

Download products datasheets for certifications & compliances information, product coding and thread dimensions.

UN-U Series
Male to female Exde unions

Redapt Male to female union

UF-U Series
Female to female Exde unions

Redapt Female to female union
productfamily.downloadlink
X
Download Close