KnowledgeSearch
售后市场差异

ELocker locking differential

The Eaton ELocker is an electronic, selectable differential designed for drivers that need traction on-demand. At the flip of a dash switch, drivers can go from open to 100-percent locked. A second flip of the switch deactivates the unit to resume normal driving. The ELocker is the most reliable on-demand differential, featuring selectable operation and net-forged gears for added strength.
Electric locking differential
Full axle lock, on-demand (normally open, fully "streetable")
Simple, driver control
Push a button for maximum traction in challenging terrain
Reliable operation
Net forged gears provide outstanding strength and durability

Our newest model: 2016+ Toyota® Tacoma® ELocker!

The popular Eaton ELocker locking differential is available for many Toyota applications including FJ Cruiser®, 4Runner®, Land Cruiser®, Tacoma®, Tundra®, Sequoia® and pickups, including 2016 and up Tacoma available beginning in April. Download the guide for full application details.

核心功能

  • Driver selectable operation - full axle lock upon activation
  • Net-forged gears for added strength
  • Works in forward and reverse
  • Front and rear axle applications

On-demand traction

While driving under normal conditions, the ELocker electric locking differential performs as an open differential. If an obstacle is encountered – a rocky trail, muddy ditch or other challenge – the driver turns on a dash switch to activate the unit. The electromagnetic mechanism then locks, capturing 100% of the available torque and sending it equally to both wheels. A second flip of the switch deactivates the unit to resume normal driving.

Four pinion gear design

The ELocker electric locking differential is designed for high-performance applications including off-roading, trail riding, rock crawling and towing. Four pinion gear design models provide smooth engagement and validated strength, making it an ideal solution for getting maximum traction to overcome challenging terrain.

New differential selector!

Need help finding the right differential for your vehicle? With just a few clicks our new product selector will point you in the right direction.
productfamily.specification
0
分类标准
()
productfamily.downloadlink
X
Download Close
Locate a distributor
Technical support