紧急出口
CEAG dKLK LED Explosion-protected Non-metallic Emergency Light Fixtures
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

CEAG dKLK LED Explosion-protected Non-metallic Emergency Light Fixtures

CEAG dKLK LED signal and escape light fixtures from Eaton's Crouse-Hinds Division are designed for ceiling and wall mounting in Zone 1, 21, 2 and 22 hazardous locations.  dKLK LED fixtures are ideally suited for intermittent operation as a flashing light, but can also be used as a strobe light (when installed with a flash module) or a signal light (with colored protective cover).

Its heavy duty, non-metallic construction stands up to tough physical and environmental demands, making it an excellent choice where dust, dirt, gas, vapor, smoke, fumes, moisture, corrosive and wet conditions are present.

Additionally, dKLK LED fixtures can be connected to CEAG's emergency light monitoring systems.

Safety
Zones 1, 21, 2 and 22
Durability
Corrosion-resistant construction
Reliability
IP66 protection

Certifications and compliances

  • EC-Type Examination Certificate: BVS 10 ATEX E 003
  • IECEx Certificate of Conformity: IECEx BVS 10.0003
  • Marking accd. to 2014/34/EU: Ex II 2G Ex d IIC T6 Gb; Ex II 2D Ex tb IIIC T80°C Db IP66
  • Marking accd. to IECEx: Ex d IIC T6 Gb; Ex tb IIIC T80°C Db
  • Degree of protection accd. to EN 60529: IP66
  • Zones 1, 2, 21, 22

Design features

  • Signal light fitting, with colored protective globe, for use in environments in temperature class T6
  • For use with LED lamp
  • For ceiling and wall mounting
  • High degree of protection: IP66
  • Connection to the CEAG emergency lighting supply systems with individual monitoring possible
  • Optional flash module

Standard materials

  • Enclosure – fiberglass-reinforced polyester
  • Protective cover – transparent or colored polycarbonate
如何从伊顿购买
Locate a channel partner
Questions before you buy