KnowledgeSearch
Emergency and exit

Champ DMVFB Fluorescent Hazardous Area Exit Light

Champ DMVFB fluorescent hazardous area exit lights from Eaton's Crouse-Hinds Division provide distinct, highly visible exit markings in areas deemed hazardous due to the presence of flammable vapors or gases, or combustible dusts.

Certifications and compliances

NEC/CEC

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2
  • Class II, Class III & Simultaneous Presence (Class I, Division 2 and Class II)

IEC

  • Zone 2, Ex nR IIC

UL standards

  • UL844, UL2279 – Hazardous (Classified) Locations
  • UL1598 – Luminaires
  • UL1598A – Marine Luminaires

CSA standards

  • C22.2 No. 137

IEC standards

  • 60079-15

Design features

  • Six inch letters on white glass sign panel make the word "EXIT" stand out boldly and clearly
  • Housings made of die cast copper-free aluminum (less than 0.4 of 1% copper) for strength and resistance to corrosion
  • Mounting module equipped with integral hub set screws for vibration resistance (ceiling and pendant mounts)
  • Hubs are provided with an integral conduit stop and bushing to help prevent damage to field wiring during installation
  • Epoxy powder finish and stainless steel external hardware for resistance to corrosion
  • Long life gaskets which provide seals between mounting module, housing and globe assembly
  • Grounding wire for safety
  • Cool operating design
  • Optional emergency battery back-up operation during power outage

Standard materials

  • Ballast housings and mountings – copper-free aluminum (less than 0.4 of 1%)
  • Exterior hardware – stainless steel
  • Globe – heat- and impact-resistant internally fluted glass

Drawings and design support

productfamily.specification

SKU-Level data coming soon!

Complete product technical specifications and catalog number information, along with other related downloads, can be accessed in the resources section of this page.
productfamily.downloadlink