Eaton’s Crouse-Hinds UX LED exit signs are designed specifically for marking escape routes and exits in harsh and hazardous environments.
The UX is NEMA4X and IP66 rated, approved for temperatures from -30°C to 50°C and Class I, Division 2 certified. The housing is die cast aluminum with a vandal proof shield. The LED source is field configurable for red or green output. The self powered version comes standard with a nickel cadmium battery and self-diagnostics.
NEC:
UL standards:
IEC:
NFPA:
National Sanitation Foundation: