1600/2600 Series rockers offer a wide circuit in standard or custom colors for illuminated and non-illuminated versions. Custom legends are available on the switch lever and bezel. The 1600H/2600H High Inrush option is designed to handle high inrush currents up to 100A peak inrush for 10 milliseconds. The Splashguard option features a unique moisture and water resistant seal, making it ideally suited for marine, RV and food processing applications.
Technical support
Phone: 866-309-9640
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com