Medium duty 2-speed EV transmission

The EV transmissions are a product offering within the Eaton Power Systems category. Eaton offers a variety of EV transmissions for commercial vehicles and buses. With over 15 years and 2 billion miles of safe, reliable service, our EV transmissions deliver efficiency and performance required for the most challenging applications.

Efficient
Greater efficiency at high speeds, range of torque capacities that allows for smaller electric motors
Improved performance
A deep-ratio first gear enables smooth launches even under difficult conditions
Flexible applications
Shuttle bus, school bus, city bus, logistics

核心功能

  • Efficient motor use, extended range and/or reduced battery requirements and reduced cooling
  • Improved performance on grades, improved starting ability with a
    lower-torque motor, better acceleration
  • Tailored to your application—available as a system or individual components

    productfamily.specification

    General specifications

    Architecture EV
    Casing Aluminum case with helical gearing
    Total length 582 mm (22.9 in)
    Total weight 81 kg (179 lbs)
    Top gear direct-drive top gear
    Maximum input speed 6,000 rpm
    Maximum torque capacity  700 Nm (516 ft-lbs)
    Maximum GCW 18 tons
    Oil capacity 4.6 L
    Maintenance intervals 3 years, 300,000km (Bus/Vocational)
    productfamily.downloadlink
    X
    Download Close