High-voltage power electronics

48V DC/DC converter

The 48V DC/DC converter is a product offering within the Eaton Power Electronics category. Mild hybrid vehicles require a DC/DC converter to change the 48V on the vehicle to 12V or 24V to power existing low-voltage systems. Eaton has a proven reputation of building highly reliable DC/DC converters and can design a custom solution for you while leveraging standard production processes.

RUGGED DESIGN
A robust design to operate in harsh applications
CLEAN OUTPUT POWER
Enables powering of sensitive load including radios and controllers
SYSTEM FLEXIBILITY
Multiple power and voltage levels available supporting unique system requirements

核心功能

  • Input voltage range 28V to 72V
  • 12V to 28V available with CAN control 
  • 500W to 3kW versions available 
  • IP67 sealed enclosure 
  • CAN diagnostics 
  • Bi-directional capable 
  • Efficiency of up to 97%
  • Air cooled, reducing integration costs
productfamily.specification
productfamily.downloadlink
X
Download Close
Contact us for custom products