Eaton offers a variety of EV transmissions for commercial vehicles and buses. With over 15 years and 2 billion miles of safe, reliable service, our EV transmissions deliver efficiency and performance required for the most challenging applications.
Architecture | EV and PHEV |
---|---|
Casing | Cast iron case with helical gearing |
Total length | 590 mm (with SPL90 yoke) |
Dry weight | 170 kg |
Top gear | overdrive top gear |
Maximum input speed | 4,000 rpm |
Maximum torque capacity | 1150 Nm (848.2 ft-lbs) |