8006/8007 EURO SR

The EURO SR Series offers snap-in mounting and can be provided with a durable silicone seal that resists dust and moisture. They are available in sealed and non-sealed versions. All EURO SR switches are molded in an aesthetically pleasing matte finish. Five lamp voltages are offered as standard. The EURO SR will accept loads up to 15A. Terminal numbers are stamped on the base for easy identification. 

核心功能

  • Silicone rubber seal, provides moisture and dust resistance with an IP67 rating
  • Terminal numbers are stamped on base for easy identification
  • Panel plug available

Options

  • Additional colors of rockers and bezels
  • EURO SR panel plug
  • Pad-printed legends
  • Palm guard
  • Reversing jumpers
  • Special circuits
  • Wire leads
productfamily.specification
productfamily.downloadlink
X
Download Close

需要产品支持?

Technical support

Phone: 866-309-9640
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com