AMG series (SAE/ISO SF51 fuse)
Bolt In Automotive Fuses
Contact me about this product
Back to search
概述
规格
资源
支持
核心功能
Application For high current applications. Use with Cooper Bussmann HMG or FMG fuse holders.
Current Rating :100-300A.
Voltage Rating: 32Vdc
Interrupt Rating: 1,000A @ 32Vdc
Housing Material: UL-rated 94V0 thermoplastic
Terminal :Material Copper
Mounting: M8 or 5/16-18 or less studs on 2.00 in (50.8mm) centers
Marking: Color-coded amperage ratings
productfamily.specification
productfamily.downloadlink
产品手册
Eaton eMobility Guide Brochure
Download
(PDF 42 MB, 15/02/2023)
产品样本
CPCD Transportation Catalog
Download
(PDF 40 MB, 27/03/2022)
X
Download
Close
AMG series (SAE/ISO SF51 fuse)
您确定吗?
您确定吗?
×
×