Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Antenna kit, 2.4GHz, 6'

Receiver Accessory--External Antenna. External 6 foot antenna enabling maximum wireless range with R160 and R170 2.4 GHz receivers. It is available for 900 Mhz or 2.4 GHz R160 and R170 receivers with standard lead lengths of 6 ft, 12 ft, 20 ft or 25 ft.

如何从伊顿购买
Contact me