The fast acting ATC Blade Fuse can be used for a wide variety of applications and is easily identifiable and replaceable.
Catalog Number | ATC Blade Fuses |
Current Rating | 1-40A |
Voltage Rating | 32Vdc |
Interrupt Rating | 1000A @ 32Vdc |
Housing Material | UL-Rated 94V-0 thermoplastic |
Terminal Material | Tin-plated zinc alloy |
Marking | Amperage marking is OCR compliant. |
Compliances | UL-Recognized (3-40A); SAE J1284; ISO 8820-3; SAE J1171 (Ignition Protection) |
Note | Consult factory for higher voltage fuses. |