Series 15250 Battery Disconnect Switch.
Catalog Number | Battery Disconnect Switch |
Applications | A non-fused current interrupt disconnect designed for opening the circuit between a battery and the complete electrical load of a battery-powered system. |
Rating | 400A continuous,. 50Vac/Vdc. Vehicle cranking and max. surge currents to 2000A (based on 20% duty cycle with ON times of 5 seconds max.) |
Temperature Rating | –40°F (–40°C) to 150°F (65°C) |
Termination | 1/2-13 Copper alloy stud |
Torque Rating | 420 in-lbs (47.5N•m) max |
Mounting Torque Rating | With mounting brackets: 48 in-lbs (5.4N•m) max; without mounting brackets: 10 in-lbs (1.1N•m) max |