Eaton battery separators enable a primary and auxiliary bank of batteries to be charged from a single source by assuring the primary battery bank is charged before auxiliary battery bank is charged. If charge current requirements are greater than the charging source can produce, the battery separator will automatically direct all available charge current to the primary battery bank before charging the auxiliary battery bank.
Part | Input (V) | Current (A) | Description |
1314A | 12 | 100 | Battery separator, uni-directional w/ aux start |
1314-200 | 12 | 200 | Battery separator, uni-directional w/ aux start |
1315A | 12 | 100 | Battery separator, bi-directional w/ aux start |
1315-200 | 12 | 200 | Battery separator, bi-directional w/ aux start |
1318A | 24 | 100 | Battery separator, uni-directional |
1319A | 24 | 100 | Battery separator, bi-directional |