D160 19-function expansion module radio remote control

The OMNEX D160 Expansion Module allows for the addition of extra I/O to any OMNEX FHSS Deutsch enclosure remote control system.  The D160 provides 2 additional proportional outputs and up to 17 additional digital ON/OFF outputs.  It is fully customizable to operate momentary, latched, toggled and interlocked functions and provide current, voltage or PWM output signals.

核心功能

  • Can add extra I/O to any OMNEX FHSS Deutsch enclosure remote control system
  • Provides up to 19 additional digital ON/OFF outputs
  • Fully customizable to operate momentary, latched, toggled and interlocked functions
productfamily.specification

product details

Catalog Number D160
Applications Truck Mounted Cranes, Tow Trucks, Utility Trucks, Vacuum Trucks, Service Cranes, Mixer Trucks, Material Handling Equipment, Marine
Outputs 19 functions (17 digital + 2 proportional)
Inputs 19 (outputs can act as inputs)
Indicators & Diagnostics Four status LEDs
Operating Temperature Range -40 °F to 158 °F (-40 °C to 70 °C)
Size 5.1” x 4.7" x 1.4” (130mm x 119mm x 36mm)
Weight .6lbs (270g)
Construction High impact plastic, weatherproof, UL 94, 746A, C, D, IEC 60695-2-20
productfamily.downloadlink
X
Download Close