Eaton DC Current Sensors are a family of Hall-effect sensors used to measure the current flow in a wire. Eaton DC Current Sensors are optimally ruggedized for transportation applications with outstanding environmental performance characteristics. Eaton DC Current Sensors provide instrumentation ready single ended outputs and bi-polar current measurement functionality.
Model | Current Range | Sensor Output |
DCCS50-100 | ± 100A | ± 50mV |
DCCS50-200 | ± 200A | ± 50mV |
DCCS50-300 | ± 300A | ± 50mV |
DCCS100-100 | ± 100A | ± 100mV |
DCCS100-200 | ± 200A | ± 100mV |
DCCS100-300 | ± 300A | ± 100mV |
DCCS45-200 | ± 200A | 0.5V to 4.5V |
DCCS45-300 | ± 300A | 0.5V to 4.5V |