GB3000 series (Pass-thru distribution block)

Designed to meet all your ground / power needs, the GB3000-XX provides robust connections, eliminates the need to stack cables and reduces associated warranty claims based on affiliated problems. The GB3000-XX also provides power distribution suitable for many feed thru applications in marine, construction, agriculture, bus, military, RV and specialty vehicles. 

核心功能

Specifications
  • Current: 300A maximum
  • Temperature rating: -40°C to 85°C
  • Torque: M6 stud 50 in-lbs max; M6 mounting 50 in-lbs max
  • Termination: M6 nuts
  • Materials:Housing: Black UL0rated 94V0 thermoplastic
  • Cover: Black or red santoprene cover (rated 94V0) for protection from accidental shorts
  • Current carrying studs: Zinc-plated brass
  • Mounting studs: Stainless steel
  • Gasket: Black santoprene gasket rated 94V0
  • RoHS Compliant: Yes

Servicable parts:

  • Cover: B151-7192 (black), B151-7194-R (red)
  • Busbar: B109-7050
productfamily.specification
productfamily.downloadlink
X
Download Close