High-voltage power electronics

High-voltage DC/DC converter

The DC/DC converter is a product offering within the Eaton Power Electronics category. A DC/DC converter changes the higher voltage of the battery to lower voltage to power infotainment and safety systems. Eaton has a proven  reputation of building highly reliable DC/DC converters and can design custom solutions while leveraging standard production processes.

Clean output power
Enables powering of sensitive load including radios and controllers
Custom design
Tailored configurations leveraging common designs
System flexibility
Accepts wide input voltage range and multiple output voltages

核心功能

  • Input voltage range 225VDC to 450VDC or 450VDC to 900VDC
  • Output voltages of 12VDC, 24VDC or 48VDC
  • Liquid-cooled
  • IP67 sealed enclosure
  • ISO7637-3, ISO 11452-4, ISO 11452-8, IEC 1000-4-2 and CISPR25
  • Clean output power able to power sensitive load including radios
    and controllers 
  • Module design enables custom configurations to leverage
    common designs

productfamily.specification
productfamily.downloadlink
X
Download Close
Contact us