The HMG fuse holder accepts industry standard AMG fuses for primary fusing applications. The narrow rugged body makes it ideal for demanding environments such as ‘under the hood’ locations in construction, agriculture, heavy trucking and specialty vehicle applications.
Rating | For use with AMG (Mega) fuses from 100A - 300A |
Temperature rating | -40°F (-40°C) to 260°F (125°C) |
Materials | UL 94 V-0 thermoplastic with zinc-plated steel studs |
Termination | M8 or 5/16-18 threaded studs and hex nuts for fuse mounting. Wire sizes: #8 AWG - 1/0 |
Torque rating | 150 in-lbs max |
Mounting torque rating | Optional mounting hole patterns, 44 in-lbs max |