Illuminated AC rated switches
Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Illuminated AC rated switches

Illuminated AC Rated toggle switches are constructed of a silver-plated copper contact material and spade—brass terminal types. The base material is a colored thermoplastic paddle lever. On the sealed versions, a silicone rubber seal is fitted to the paddle lever to provide a moisture and dust-resistant seal between the lever and bushing.