Illuminated AC Rated toggle switches are constructed of a silver-plated copper contact material and spade—brass terminal types. The base material is a colored thermoplastic paddle lever. On the sealed versions, a silicone rubber seal is fitted to the paddle lever to provide a moisture and dust-resistant seal between the lever and bushing.
Technical support
Phone: 866-309-9640
Fax: 828-651-0520
e-mail: orderentryVCBU@eaton.com