Eaton Interconnect Controllers are general use interconnect devices that operate in four modes (unidirectional/bidirectional battery separator, low voltage disconnect, isolator/interconnect) depending on jumper settings that are external to the unit. Eaton Interconnect Controllers provide the same value as standalone battery separators and low voltage disconnect devices with the added advantage of exceptional configuration flexibility.
Part | Input (V) | Current (A) | Description |
3103 | 24 | 300 | Interconnect / Controller |
3104 | 12 | 300 | Interconnect / Controller |
3105G | 12 | 300 | Interconnect / Controller |
3115 | 12 | 300 | Interconnect / Controller |
EMS-300 | 12/24 | 300 | Dual relay interconnect / controller |