The Low Voltage Disconnect (LVD) is a 100% solid state electronic protection module which disconnects predetermined auxiliary loads from the starting battery bank to assure enough power is left in the batteries for starting. The unit is capable of directly powering loads of up to 70A continuous draw at 85°C and has 2 outputs designed to control an external relay.
Model | Disconnect Voltage (V) | Current (A) | Description |
130512 | Adjustable 9.0 - 12.15 | 20 | Low voltage switch, electromechanical |
133121070 | 12.1 | 70 | Solid-state LVD, VIN and VOUT |
137121100 | 12.1 | 100 | Solid-state LVD, Connections with 8mm studs |
137123100 | 12.3 | 100 | Solid-state LVD, Connections with 8mm studs |
1381180706 | 11.8 | 70 | CAN capable / 6 guage wire |
1381180708 | 11.8 | 70 | CAN capable / 8 guage wire |