High-voltage power electronics

48V inverter

The low-voltage inverter (48V and less) is a product offering within the Eaton Power Electronics category. It changes Direct Current (DC) to Alternating Current (AC).

eaton-48v-inverter-view-2-935am.jpg
eaton-48v-inverter-view-3-1151am.jpg

核心功能

  • 5kW to 30kW drives in development
  • Robust packaging designed for harsh environments
  • Air-cooled packing available, eliminating the need for cooling lines
  • Flexible design to work with permanent magnet or induction motors
  • CAN diagnostics, control and reporting
  • Integration of complementary functionality reducing system costs
    • Bi-directional DC converter
    • Solid state H-bridge

productfamily.specification
productfamily.downloadlink
X
Download Close