The small footprint of the ATM MINI Blade fuse protects more circuits in while using less space.
Catalog Number | MINI Blade Fuses |
Current Rating | 2-30A |
Voltage Rating | 32Vdc |
Interrupt Rating | 1000A @32Vdc |
Housing Material | UL-Rated 94V-0 thermoplastic |
Terminal Material | Silver-plated zinc alloy |
Marking | Amperage marking is OCR compliant |
Compliances | UL-Listed; SAE J2077; ISO 8820-3; SAE 31171 (Ignition protected) |
Note | Consult factory for higher voltage fuses |