The OMNEX R160 FHSS Receiver has 19 I/O combinations and an E-Stop output for safe emergency shutdown to outputs and external circuits. The R160 receiver is designed to be powered from a 12VDC or a 24VDC system and is capable of operating 2 proportional outputs and up to 17 digital ON/OFF outputs. Note: Available with an internal antenna or external antenna connection.
Catalog Number | R160 |
Applications | Concrete Pump Trucks, Load/Haul/Dump, Truck Mounted Cranes, Tow Trucks, Utility Trucks, Vacuum Trucks, Service Cranes, Mixer Trucks, Material Handling Equipment, Marine, Locomotive |
Outputs | 19 functions (17 digital + 2 proportional) |
Inputs |
19 (Outputs can act as inputs) |
Indicators & Diagnostics | 4 Status LEDs + Internal LEDs |
Security | ID code programmed from transmitter, CRC-16 error detection . |
Power | 9-32VDC |
Operating Temp. Range | -40 °F to 158 °F (-40 °C to 70 °C) |
Size | 5.1" x 4.7" x 1.4" (30mm x 119mm x 36mm) |