Eaton’s 12040 Series DC Converter provides 24V power in a 12V system, which requires 24V power. The 12040 Series DC Converter provide an output current of 40 amps, has an enable turning on the converter and is IP67 sealed.
Model | 12040C10 |
Voltage (Input / Output) | 12 / 24 |
Output current | 40 |
Functions | Converter |
Design features | Switched output with offset output |