Series 15600 (ATC type fuse panel)

The 15600 ATC fuse panel is a compact power distribution module. It is available in a single or dual internal buss electrical configuration featuring an optional ground pad terminal strip. The 15600 fuse panel is surface mounted, uses convenient quick-connect terminals and is recommended as a supplemental power distribution module.

核心功能

  • Input terminal rating: #10-32 threaded studs (100A max)
  • Output terminal rating: 30A max per circuit
  • Temperature rating: 0°C (-20°F) to 65°C (150°F)
  • Materials: 94V-0 thermoplastic
  • Termination: 0.250” x 0.032” quick-connect terminals*
  • Ground terminal pad option available
  • Input wire size: #4-6 AWG
  • Output wire size: #12-16 AWG
  • Torque Rating: 20 in-lbs max
  • Mounting torque rating: 8 in-lbs max

Options

  • Positions: 4-20 circuits available
  • Split power: Single or dual bus options
productfamily.specification
productfamily.downloadlink
X
Download Close