Series 187 marine rated circuit breaker (MRCB)

The Series 187 Marine Rated Circuit Breaker features a manual reset with switchable function and is single pole thermal type.

核心功能

  • Single Pole Thermal Type Breakers  
  • Applications :Typically used in DC power systems in marine applications (as a main or branch circuit breaker), truck and bus systems, RV systems, add-on protection for accessories, lift gates, etc. This unit is external ignition protected and weatherproof. 
  • Rating : 25-150A, 48Vdc 
  • Interrupt Rating: Main Breaker Protection Interrupt Rating (5kA@ 14Vdc, 3kA@28Vdc and 1.5kA@ 48Vdc). 
  • Operating Temperature Rating: –40°F (–40°C) to 185°F (85°C) 
  • Storage Temperature Rating: –40°F (–40°C) to 260°F (125°C) 
  • Materials: Black UL-rated 94V0 thermoset plastic body. Cover and lever are UL-rated 94V0 thermoplastic 
  • Marking: Standard marking includes amp/volt ratings. Custom markings also available 
productfamily.specification
Catalog Number Series 187 Marine Rated Circuit Breaker
Single Pole Thermal Type Breakers  
Applications Typically used in DC power systems in marine applications (as a main or branch circuit breaker), truck and bus systems, RV systems, add-on protection for accessories, lift gates, etc. This unit is external ignition protected and weatherproof.
Rating 25-150A, 48Vdc
Interrupt Rating Main Breaker Protection Interrupt Rating (5kA@ 14Vdc, 3kA@28Vdc and 1.5kA@ 48Vdc).
Operating Temperature Rating –40°F (–40°C) to 185°F (85°C)
Storage Temperature Rating –40°F (–40°C) to 260°F (125°C)
Materials Black UL-rated 94V0 thermoset plastic body. Cover and lever are UL-rated 94V0 thermoplastic
Marking Standard marking includes amp/volt ratings. Custom markings also available
productfamily.downloadlink
X
Download Close