The 21020 family of DC converters provide regulated 12V power from a 24V input. Featuring sealed connectors and an IP67 sealed housing, the 21020 family of DC converters provide dependable power in the most challenging environments. Available with output currents of 15A or 20A, the 21020 family of DC converters is sized to meet your power requirements.
Model | 21020C10 |
Voltage (Input / Output) | 24 / 12 |
Output current | 20 |
Functions | Converter |
Design features | IP 67, RoHS, switched and unswitched output |