The 21100 family of DC converters provide up to 100A of 12V power from a 24V input. Providing a fixed output voltage of 13.5V, the 21100 family of DC converters provide clean and reliable power for high current 12V loads.
Model | 21030C10 |
Voltage (Input / Output) | 24 / 12 |
Output current | 30 |
Functions | Converter |
Design features | IP 67, switched and unswitched output, RoHS |