The 21030E10 battery equalizer maintains the balance of a 24V series battery pack, allows large 12V loads to be powered from the 12V center tap and provides 30A of output current to maintain battery balance. The 21030E10 battery equalizer allows the inrush current of 12V loads to be supported by the batteries while maintaining battery balance. The 21030E10 reduces overall system cost and improves system reliability.
Model | 21030E10 |
Voltage (Input / Output) | 24 / 12 |
Output current | 30 |
Functions | Equalizer |
Design features | IP 67, RoHS |