An easy to use 14-function FHSS weatherproof remote control. The T151 can be configured with 4 to 7 toggle switches, an optional potentiometer control, belt clip backing and magnetic base. Unique ID codes ensure that no two systems will conflict on a job site. Powered by 4 AA Alkaline batteries, this unit is rated to 160 hrs of continuous use.
Catalog Number | T151C |
Applications | Truck Mounted Cranes, Conveyor/Spreader Systems, Service Cranes, Material Handling Equipment, Trommel Screens, Tow Trucks, Rock Crushers, Tub Grinders, Aerial Controllers, Davit Cranes |
Operator Keys | 14 functions + Electronic stop |
Indicators & Diagnostics | ACTIVE and LOW BATTERY LED Status Indicators |
Security | Factory Programmed with unique ID code. CRC-16 error detection. |
Input Power | 4AA (alkaline) batteries (use NIMH with the CCDOCK™) |
Battery Life | 160 hours (continuous) |
Operating Temp. Range | -40 °F to 131 °F ('-40 °C to 55 °C) |
Size | 3.3" x 4.2" x 4.1" (85mm x 125mm x 105mm) |