The Eaton TD3100 is a robust wireless transceiver that provides reliable real-time control and monitoring of mobile and stationary hydraulic equipment.
Size (outside dimensions) | 7.7 x 9.0 x 6.2 inches (196 x 229 x 158 mm) |
Weight | 3.5 lb (1.59 kg) incl. battery |
Storage temperature | –40°F to +140°F (–40°C to +60°C) with lithium ion battery c |
Operating temperature | –22°F to +136°F (-30°C to +58°C) with lithium ion battery c |
Charging temperature | +32°F to +113°F (0°C to +45°C) |
Humidity rating | 0–95% RH noncondensing |
Environmental | IP66 and IP67 (dust, immersion, water jets) SAE J1455 (salt spray) |
Shock | ISO 15998 (15 G for 11 ms) |
Vibration | SAE J1455 (24 to 2000 Hz for each of 3 axes, 5 G2/Hz) |
Housing | Industrially robust, hardened plastic, chemical resistant |