The Eaton TrailCharger allows the operator to charge a remote battery bank at a regulated 14V, eliminating voltage loss due to long wire lengths. The Trail Charger is designed to provide a regulated 14Vdc to remotely mounted batteries. The Trail Charger charges the lift gate batteries at the voltage they need, working to keep the batteries in a charged state ready for your next lift.
Model | 21030C10 |
Voltage (Input / Output) | 24 / 12 |
Output current | 30 |
Functions | Converter |
Design features | IP 67, switched and unswitched output, RoHS |