Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

X Series toggle switches

X Series toggles can be used in a variety of applications including commercial and industrial equipment, household appliances, industrial machinery, medical equipment, military communications and surveillance, rail systems, test and lab equipment, telecommunications and more. They are easy-to-install, are designed to handle more severe inductive, motor and lamp loads, and have a high standard horsepower rating for double-pole applications. 

核心功能

  • Select industry standard switch circuit part numbers are available from stock for added convenience and delivery support
  • Bright nickel-plated finish on toggle lever and bushing provides added protection

Options

  • Spade, screw or solder lug terminals
  • Single or double pole construction