B-Line series Type 12 panel enclosures

Eaton's B-Line series JIC  wall mount,  ground mount and terminal Type 12 panel enclosures are used to house electrical controls and instruments while helping protect them against circulating dust, falling dirt and dripping non-corrosive liquids.

JIC Type 12 and 13 panel enclosures 

  • Lift-off cover enclosures
  • Continuous hinge cover enclosures 
  • Screw cover enclosures
  • Continuous hinge screw cover
  • Continuous hinge quick-release cover 
  • Large continuous hinge screw cover
  • Continuous hinge flanged trough cover
884-12LC_R.jpg

Wall mount Type 12 panel enclosures

  • Single door enclosures
  • Terminal enclosures (installed terminal strap assembly)
  • Double door 3-point locking enclosures
36308-12_R.jpg

Ground mount Type 12 panel enclosures

  • Double door floor-standing 3-point locking enclosures 
  • Double door free-standing 3-point locking enclosures and accessories
  • Modular free-standing 3-point locking enclosures 
  • Multi-door free-standing 3-point locking enclosures 
606012-12FD_R.jpg

Large enclosure video

Eaton’s B-Line series large enclosures provide reliable electrical equipment protection for variable frequency drives, motors, controls, electrical devices, and other power distribution equipment. View the video to learn more.

productfamily.specification
0
分类标准
()

B-Line series Type 12 panel enclosures

Eaton offers a wide variety of JIC type 12 and 13 panel enclosures.  To view the full panel enclosures and specifications, view or download the panel enclosure section of the B-Line series electrical enclosure catalog.

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.
productfamily.downloadlink
X
Download Close