B-Line series Type 4X panel enclosures

Eaton's B-Line series type 4X panel enclosures are designed to house electrical controls and instruments in indoor or outdoor applications where a corrosive environment exists.  It also helps protect against corrosion, windblown dust and rain,splashing water and hose directed water.

B-Line series Type 4X panel enclosure options

jic-type-4x-panel-enclosure.jpg

JIC enclosures  

  • Available in 304 or 316 stainless steel and aluminum options
  • Lift-off cover and continuous hinge cover options
  • Quarter-turn latch options
type-4-wall-mount-aluminum.jpg

Wall mount  enclosures

  • Available in 304 or 316L stainless steel and aluminum options
  • Single-door and double-door options
  • Quarter-turn and 3-point locking / latch options 
  • Multiple accessory options
ground-mount-type-4x-panel-enclosure-single-door.jpg

Ground mount  enclosures

  • Double-door floor-standing and free-standing enclosure options 
  • Single-door, double-door and double-door dual access options
  • Quarter-turn and 3-point locking / latch options
  • Multiple accessory options

EnviroShield Type 4X Panel Enclosures

Featuring a slope top construction to direct water away from door opening, a concealed removable hinge for easy door modifications and a robust stainless steel 3PT handle for quick access

Premier Type 4X Panel Enclosures

Featuring a concealed removable hinge for easy door modifications, a seamless Foam in Place gasket to provide a high performing seal and flexible accessory options for panels, window kits, handles, and more
productfamily.specification
0
分类标准
()

SKU data coming soon.

For more information, view or download the B-Line series enclosure catalog.

productfamily.downloadlink
X
Download Close

B-Line series CoSPEC Specifier Center

At Eaton, our goal is to be a leading provider of information and resources to design and engineering professionals engaged in the design, construction, and maintenance of engineered MEP&T facility subsystems globally. CoSPEC is packed with features like the new CAD / BIM / PDMS / Submittal catalog which offers the ability to select and view B-Line series products in 2D and 3D. Then, with just a couple of clicks, easily download design content in one of nearly 100 different CAD, BIM, PDMS, and graphics formats.

Eaton B-Line Series Large Enclosure Solutions

Eaton B-Line series large enclosures offer a high quality solution and provide reliable environmental protection for electrical equipment.