KnowledgeSearch

CEAG GHG60 IEC Ex e Explosion-protected Distribution Board Enclosures

Eaton’s Crouse-Hinds series CEAG GHG60 explosion-protected enclosures provide IEC Ex e protection in harsh and hazardous areas.

Available in fiberglass-reinforced polyester and electropolished stainless steel, the GHG60 is offered in multiple enclosure sizes to suit customer preferences.  Cable entries, extensions or bus bar systems can also be added as desired.

Certifications and compliances

Fiberglass-reinforced polyester models
  • Marking accd. to 94/9/EC: Ex II 2 G Ex e IIC Gb Ex de IIC T6, T5, T4; Ex II 2 D Ex tb IIIC Db Ex tD A21 IP66 T80°C, T95°C*
  • EC-Type Examination Certificate: PTB 99 ATEX 3118U
  • IECEx Certificate of Conformity: IECEx-PTB11.0030U
  • Marking accd. to IECEx: Ex e IIC Gb / Ex tb IIIC Db
  • Operating temperature range: -20°C up to +95°C (standard); -55°C up to +95°C (optional)
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66
Stainless steel models
  • Marking accd. to 94/9/EC: Ex II 2 G Ex e IIC Gb Ex de IIC T6, T5, T4; Ex II 2 D Ex tb IIIC Db Ex tD A21 IP66 T80°C, T95°C*
  • EC-Type Examination Certificate: PTB 99 ATEX 3118U
  • IECEx Certificate of Conformity: IECEx-PTB11.0030U
  • Marking accd. to IECEx: Ex e IIC Gb; Ex tb IIIC Db
  • Operating temperature range: -20°C up to +95°C (standard); -55°C up to +95°C (optional)
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66

* The limits of the operating temperature range and the max. permissible temperature rise of the components must be taken into account.

Design features

  • Modular slip-on assembly
  • High IP66 protection
  • Snap-on components
  • Retrofitting

Standard materials

  • Enclosure – fiberglass-reinforced polyester or electropolished AISI 316L stainless steel
productfamily.specification

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".
productfamily.downloadlink