KnowledgeSearch

CEAG GHG7 Ex e Non-metallic Intermediate Motor Terminal Boxes

Eaton's Crouse-Hinds series CEAG GHG7 terminal boxes are used for the connection of pumps, heating and motor drives.  Manufactured to meet the most demanding harsh and hazardous area environmental applications, GHG7 terminal boxes are a globally certified enclosure for Zones 1, 2, 21 and 22 areas.

The GHG7 includes trumpet shaped cable glands and a strain relief, or a strain relief for a flexible cable outing, to match end-users’ specifications.

Globally certified
Zones 1, 2, 21 and 22
Reliability
IP66 protection

Certifications and compliances

  • Zones 1, 2, 21, 22
Type 791 models
  • Marking accd. to 94/9/EC: Ex II 2 G Ex dem ia II, IIC T6; Ex II 2 D Ex tD A21 IP66 T80°C
  • Permissible ambient temperature: -20°C to +40°C
  • EC-Type Examination Certificate: PTB 00 ATEX 3108
  • IECEx Certificate of Conformity: IECEx BKI 07.0034
  • Marking accd. to IECEx: Ex e II T6 / Ex ia IIC T6; Ex tD A21 IP66 T58°C
  • Degree of protection accd. to EN 60529: IP66

Type 721 models

  • Marking accd. to 94/9/EC: Ex II 2 G Ex e IIC T4/T5/T6 Gb; Ex II 2 D Ex tb IIIC T80°C/T95°C IP6X
  • EC-Type Examination Certificate: BVS 13 ATEX 013X
  • IECEx Certificate of Conformity: IECEx BVS 13.0031X
  • Marking accd. to IECEx: Ex e IIC T4/T5/T6; Ex tb IIIC T80°C/T95°C Db IP6X
  • Permissible ambient temperature: -20°C to +40°C
  • Degree of protection accd. to EN 60529: IP66

Type 745 models

  • Marking accd. to 94/9/EC: Ex II 2 G Ex e IIC T4/T5/T6 Gb; Ex II 2 D Ex tb IIIC T80°C/T95°C Db IP6X
  • EC-Type Examination Certificate: BVS 12 ATEX E 118X
  • IECEx Certificate of Conformity: IECEx BVS 12.0071X
  • Marking accd. to IECEx: Ex e IIC T4/T5/T6 Gb; Ex tD tb III T80°C/T95°C Db IP6X
  • Permissible ambient temperature: -20°C to +40°C
  • Degree of protection accd. to EN 60529: IP66

Type 746 models

  • Marking accd. to 94/9/EC: Ex II 2 G Ex e IIC T4/T5/T6 Gb; Ex II 2 D Ex tb IIIC T80°C/T95°C Db IP6X
  • EC-Type Examination Certificate: BVS 12 ATEX E 118X
  • IECEx Certificate of Conformity: IECEx BVS 12.0071X
  • Marking accd. to IECEx: Ex e IIC T4/T5/T6 Gb; Ex tD tb III T80°C/T95°C Db IP6X
  • Permissible ambient temperature: -20°C to +40°C
  • Degree of protection accd. to EN 60529: IP54

Design features

  • International certifications
  • Decisive cost reduction with the CEAG mounting system using junction boxes accommodating for 70 mm2
  • With four cables, connections of up to 240 mm2 possible
  • Mechanical, chemical and thermal durability

Standard materials

  • Enclosure – polyamide (Type 791 models); fiberglass-reinforced polyester (Type 721, Type 745 and Type 746 models)
productfamily.specification

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under "Catalogs" or "Brochures".